3. Butterfly Valves

F6500HD+SY8-110



Learn More
Back to product category
F6500HD+SY8-110

F6500HD+SY8-110

Butterfly Valve (BFV), DN 20" [500], 2-way, ANSI Class Consistent with 125, Cv 27908 
Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2x SPDT
Actuator fitted

List Price
C$36,733.00
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
C$36,733.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
Consistent with 125
Pattern
2-way
Cv
27908 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
20" [500]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption For Wire Sizing
504 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

List Price: C$19,945.00
Your Price: ...
Add to Project List
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off

List Price: C$2,032.00