B215HT455+TR24-SR US



Learn More
Back to product category
B215HT455+TR24-SR US

B215HT455+TR24-SR US

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 4.55 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$1,076.00
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
C$1,076.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
4.55 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1