B217B+TR24-3/500 US



Learn More
Back to product category
B217B+TR24-3/500 US

B217B+TR24-3/500 US

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 4.7 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, 18 AWG plenum cable, 5 m
Actuator fitted

List Price
C$672.00
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
C$672.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1