B219+TFRB120-S



Learn More
Back to product category
B219+TFRB120-S

B219+TFRB120-S

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 10 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off, 1x SPDT
Actuator fitted

List Price
C$1,220.00
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
C$1,220.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
10 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT