B220+TFRX24-3



Learn More
Back to product category
B220+TFRX24-3

B220+TFRX24-3

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 14 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point
Actuator fitted

List Price
C$1,112.00
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
C$1,112.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
14 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA