B220HT928



Learn More
Back to product category
B220HT928

B220HT928

Characterized Control Valve (HTCCV), DN 3/4" [20], 2-way, Cv 9.28 

List Price
C$401.00
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
9.28 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]