B225HT1160+LF24-3 US



Learn More
Back to product category
B225HT1160+LF24-3 US

B225HT1160+LF24-3 US

Characterized Control Valve (HTCCV), DN 1" [25], 2-way, Cv 11.6 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
C$1,776.00
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
C$1,776.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
11.6 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
5 VA
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

List Price: C$544.00