B225HT1856+LF24 US



Learn More
Back to product category
B225HT1856+LF24 US

B225HT1856+LF24 US

Characterized Control Valve (HTCCV), DN 1" [25], 2-way, Cv 18.56 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$1,520.00
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
C$1,520.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
18.56 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

List Price: C$544.00