B248+ARQX24-MFT



Learn More
Back to product category
B248+ARQX24-MFT

B248+ARQX24-MFT

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 29 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
C$2,169.00
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
C$2,169.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: C$264.00
Your Price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$2,324.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: C$2,324.00