B318+TFRX120



Learn More
Back to product category
B318+TFRX120

B318+TFRX120

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 7.4 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off
Actuator fitted

List Price
C$1,249.00
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
C$1,249.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
7.4 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA