B338+AFRXUP



Learn More
Back to product category
B338+AFRXUP

B338+AFRXUP

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 19 
Configurable
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted

List Price
C$2,129.00
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
C$2,129.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
19 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00