3. Pressure Independent Control Valves

EP050P6+LRX-E



Learn More
Back to product category
EP050P6+LRX-E

EP050P6+LRX-E

Electr. 6-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, DN 1/2" [15], Internal thread, Fluid temperature 43...176°F [6...82°C ]

List Price
C$3,389.00
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
C$3,389.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
6-way
Flow
5.5
Flow rate adjustable
4.2...100% of V'nom
Fluid
Water, water with glycol up to max. 60% vol.
Fluid temperature
43...176°F [6...82°C ]
Differential pressure
∆pmax 15 psi
Body Pressure Rating
232 psi
Flow characteristic {Tools}
Linear
Leakage rate {Tools}
0% leakage, leakage rate A
End Fitting
Internal thread
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
4 W
Power Consumption (Holding)
3.7 W
Power Consumption For Wire Sizing
6.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.75 mm²
Control Type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
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
System integration

Current documents

  • Download
  • Download
  • Download

Software/Apps

  • Google Play Store
    Apple Store
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
ZR-004

ZR-004

Mounting bracket for 6-way valve DN 15/20

List Price: C$68.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00