- Configured Total
- C$905.00
NFX24
Configurable
Damper Actuator, 90 in-lb [10 Nm], Spring return, AC/DC 24 V, On/Off
- List Price
- C$905.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 6 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 8.5 VA
- Torque
- 90 in-lb [10 Nm]
- Control Type
- On/Off
- Direction Of Motion Motor
- selectable by ccw/cw mounting
- Direction of Rotation (Fail-Safe)
- Reversible with cw/ccw mounting
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Angle of Rotation
- 95°
- Running Time (Motor)
- 75 s / 90°
- Running Time (Fail-safe)
- <20 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
K7-2
Shaft clamp reversible, for central mounting, for damper shafts ø12.7 / 19.0 / 25.4 mm
KH-AFB
Actuator arm, for 3/4" shafts, clamping range ø3/8...7/8" [10...22 mm], Slot width 8.2 mm
KH10
Damper crank arm Slot width 8.2 mm, clamping range ø1/2...1" [14...25 mm]
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø3/8...3/4" [10...18 mm]
TOOL-06
Wrench 0.32 in and 0.39 in [8 mm and 10 mm]
ZG-AFB
Mounting kit for linkage operation for flat and side installation
ZG-JSL
Linkage kit, Jackshaft RetroFIT+ Linkage with Belimo Rotary Actuators
ZS-260
Explosion proof housing, 16x10x6.435" [406x254x164 mm] (LxWxH), for NK.. / GM.. / GK.. / AM.. / LF.. / AF.. / NF.. / FS..F.. Series Actuators
ZS-300
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
ZS-300-5
Weather shield, 17-1/4x8-3/4x5-1/2" [438x222x140 mm] (LxWxH)
Electrical accessory
Tools
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller