• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Characterized Control Valves

B220+TFRX24-SR



Learn More
Back to product category
B220+TFRX24-SR

B220+TFRX24-SR

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 14 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$1,188.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
Configured Total
C$1,188.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
14 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now
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
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved