B251+AFRB24



Learn More
Back to product category
B251+AFRB24

B251+AFRB24

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 65 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$2,454.00
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
C$2,454.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
65 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00