B277+AFRX24-S



Learn More
Back to product category
B277+AFRX24-S

B277+AFRX24-S

Characterized Control Valve (CCV), DN 3" [80], 2-way, Cv 70 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT
Actuator fitted

List Price
C$3,377.00
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
C$3,377.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
70 
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
3" [80]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
2x SPDT
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00
Your Price: ...