- Configured Total
- C$1,144.00
B308+LF24 US
Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.46
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted
- List Price
- C$1,144.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- Pattern
- 3-way
- Cv
- 0.46
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 2.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Control Type
- On/Off
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories