B308+TFRX24-MFT



Learn More
Back to product category
B308+TFRX24-MFT

B308+TFRX24-MFT

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.46 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
C$1,389.00
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
C$1,389.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
0.46 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
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
List Price: C$264.00
Your Price: ...
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
List Price: C$2,324.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: C$2,324.00
Your Price: ...