• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Characterized Control Valves

B312+TFRB24



Learn More
Back to product category
B312+TFRB24

B312+TFRB24

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 3 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$964.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
Configured Total
C$964.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
3 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
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
  • View Now
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
Contact Us Privacy Policy Change privacy settings Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2023 BELIMO AIRCONTROLS (CAN), Inc. All Rights Reserved