B316+TFRX24



Learn More
Back to product category
B316+TFRX24

B316+TFRX24

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 16 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$1,058.00
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
C$1,058.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
16 
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
2 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA