B317B+LRB24-SR



Learn More
Back to product category
B317B+LRB24-SR

B317B+LRB24-SR

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 4.7 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$1,072.00
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
C$1,072.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1.5 W
Power Consumption (Holding)
0.4 W
Power Consumption For Wire Sizing
3 VA
Control Type
DC 2...10 V
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

List Price: C$544.00
Your Price: ...
Add to Project List

Electrical accessory

P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: C$212.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: C$317.00