B317B



Learn More
Back to product category
B317B

B317B

Characterized Control Valve (CCV), DN 3/4" [20], 3-way, Cv 4.7 

List Price
C$389.00
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
4.7 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]