B211+TR24-3/500 US



Learn More
Back to product category
B211+TR24-3/500 US

B211+TR24-3/500 US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 1.9 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, 18 AWG plenum cable, 5 m
Actuator fitted

List Price
C$632.00
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
C$632.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
1.9 
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
AC 24 V
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1