B211B+LF24 US



Learn More
Back to product category
B211B+LF24 US

B211B+LF24 US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 1.9 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$955.00
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
C$955.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
1.9 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

List Price: C$544.00