B212B+TR24-SR US



Learn More
Back to product category
B212B+TR24-SR US

B212B+TR24-SR US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 3 
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$689.00
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
C$689.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
3 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1