B213+LF120 US



Learn More
Back to product category
B213+LF120 US

B213+LF120 US

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 4.7 
Valve Actuator, Spring return, AC 120 V, On/Off
Actuator fitted

List Price
C$1,081.00
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
C$1,081.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
4.7 
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
AC 120 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA