B215+TFRX24-SR



Learn More
Back to product category
B215+TFRX24-SR

B215+TFRX24-SR

Characterized Control Valve (CCV), DN 1/2" [15], 2-way, Cv 10 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$1,073.00
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
C$1,073.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
10 
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
2 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V