• Term and Conditions
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
    • Term and Conditions
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
  3. Potable Water Valves

B2150PW-R+AFRX24



Learn More
Back to product category
B2150PW-R+AFRX24

B2150PW-R+AFRX24

Potable water valve, 2-way, DN 40, Internal thread, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$2,126.00
*Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design Data: Design Data

Bookmark this page
Share
  • Options
  • Details
  • Downloads
  • Accessories
Options
Configured Total
C$2,126.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
144 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
600 psi CWP
End Fitting
Internal thread
Valve Size
1.5" [40]
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00