B215HT116+TFRB24



Learn More
Back to product category
B215HT116+TFRB24

B215HT116+TFRB24

Characterized Control Valve (HTCCV), DN 1/2" [15], 2-way, Cv 1.16 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$1,066.00
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
C$1,066.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
1.16 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
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
1.3 W
Power Consumption For Wire Sizing
5 VA