• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B220+LF24-3 US



Learn More
Back to product category
B220+LF24-3 US

B220+LF24-3 US

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 14 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
C$1,370.00
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
C$1,370.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
14 
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
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
5 VA
Control Type
Floating/3-point
Protection category
IP54
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

List Price: C$544.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved