B220B+TFRB24-SR



Learn More
Back to product category
B220B+TFRB24-SR

B220B+TFRB24-SR

Characterized Control Valve (CCV), DN 3/4" [20], 2-way, Cv 14 
Valve Actuator, Spring return, AC/DC 24 V, Modulating, On/Off, Floating point, Communicative, MP-Bus, 2...10 V
Actuator fitted

List Price
C$1,166.00
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
C$1,166.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
14 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1.3 W
Power Consumption (Holding)
0.6 W
Power Consumption For Wire Sizing
2.6 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
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
ZG-R01

ZG-R01

Resistor, to convert a 4...20 mA signal into a 2...10 V control signal

List Price: C$54.00
Your Price: ...
Add to Project List
ZG-R02

ZG-R02

Resistor kit, 50% voltage divider

List Price: C$80.00
Your Price: ...
Add to Project List
ZG-X40

ZG-X40

Transformer, AC 120 V to AC 24 V, 40 VA

List Price: C$228.00
Your Price: ...
Add to Project List

Electrical accessory

TF-CC US

TF-CC US

Cable conduit connector, 1/2"

List Price: C$38.00
Your Price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List
PS-100

PS-100

Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller

List Price: C$3,488.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: C$121.00