B220HT186+LF24-SR US



Learn More
Back to product category
B220HT186+LF24-SR US

B220HT186+LF24-SR US

Characterized Control Valve (HTCCV), DN 3/4" [20], 2-way, Cv 1.86 
Valve Actuator, Fail-Safe, AC/DC 24 V, 2...10 V, Modulating, On/Off, Floating point, Communicative
Actuator fitted

List Price
C$1,651.00
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
C$1,651.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
1.86 
Fluid
High temperature hot water/low pressure steam, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
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
Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: C$121.00