• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B231+NRQX24-MFT



Learn More
Back to product category
B231+NRQX24-MFT

B231+NRQX24-MFT

Characterized Control Valve (CCV), DN 1 1/4" [32], 2-way, Cv 25 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
Actuator fitted

List Price
C$1,845.00
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
C$1,845.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
25 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.25" [32]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
13 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
23 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
P10000A GR

P10000A GR

Feedback potentiometer 10 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
P140A GR

P140A GR

Feedback potentiometer 140 Ω add-on, grey

List Price: C$350.00
Your Price: ...
Add to Project List
S1A

S1A

Auxiliary switch 1x SPDT add-on

List Price: C$212.00
Your Price: ...
Add to Project List
S2A

S2A

Auxiliary switch 2x SPDT add-on

List Price: C$317.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: C$264.00
Your Price: ...
Add to Project List
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,725.00
Your Price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$2,324.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: C$2,324.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved