• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B238+AFRX24-S



Learn More
Back to product category
B238+AFRX24-S

B238+AFRX24-S

Characterized Control Valve (CCV), DN 1 1/2" [40], 2-way, Cv 19 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, On/Off, 2x SPDT
Actuator fitted

List Price
C$1,622.00
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
C$1,622.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
19 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
2x SPDT
Control Type
On/Off
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved