B254+AFRXUP-S N4



Learn More
Back to product category
B254+AFRXUP-S N4

B254+AFRXUP-S N4

Characterized Control Valve (CCV), DN 2" [50], 2-way, Cv 240 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off, 2x SPDT, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.

List Price
C$5,061.00
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
C$5,061.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
240 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Auxiliary Switches
2x SPDT
Control Type
On/Off
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00