B263+ARX120-3



Learn More
Back to product category
B263+ARX120-3

B263+ARX120-3

Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 110 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
C$2,566.00
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
C$2,566.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
110 
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
2.5" [65]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
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
List Price: C$544.00
Your Price: ...