B265+AFRBUP



Learn More
Back to product category
B265+AFRBUP

B265+AFRBUP

Characterized Control Valve (CCV), DN 2 1/2" [65], 2-way, Cv 210 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
Actuator fitted

List Price
C$3,612.00
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
C$3,612.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
210 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00