B307+LF120 US



Learn More
Back to product category
B307+LF120 US

B307+LF120 US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.3 
Valve Actuator, Spring return, AC 100...240 V, On/Off
Actuator fitted

List Price
C$1,307.00
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
C$1,307.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
0.3 
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
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA