B307+TR24-SR/300 US



Learn More
Back to product category
B307+TR24-SR/300 US

B307+TR24-SR/300 US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.3 
Valve Actuator, Non fail-safe, AC/DC 24 V, Modulating, Plenum cable 18 AWG, 3 m
Actuator fitted

List Price
C$957.00
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
C$957.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
0.3 
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
0.5 W
Power Consumption For Wire Sizing
1 VA
Control Type
DC 2...10 V
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1