• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B309+TFRX24-3



Learn More
Back to product category
B309+TFRX24-3

B309+TFRX24-3

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 0.8 
Configurable
Valve Actuator, Spring return, AC/DC 24 V, Floating point
Actuator fitted

List Price
C$1,188.00
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
C$1,188.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
0.8 
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
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved