- Configured Total
- C$1,219.00
B310+TFRB24-SR
Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 1.2
Valve Actuator, Spring return, AC/DC 24 V, Modulating, On/Off, Floating point, Communicative, MP-Bus, 2...10 V
Actuator fitted
- List Price
- C$1,219.00
- *Price subject to change based on options selected
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Specifications
Valve specifications
- Pattern
- 3-way
- Cv
- 1.2
- Fluid
- Chilled or hot water, up to 60% glycol
- Body Pressure Rating
- 600 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.3 W
- Power Consumption (Holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 2.6 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 4x 0.75 mm²
- Control Type
- DC 2...10 V
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Mechanical accessory
Electrical accessory
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
PS-100
Signal simulator, designed to operate most modulating, floating point and on/off style actuators without the presence of a controller
ZK2-GEN
Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal