B310B+TR24-3 US



Learn More
Back to product category
B310B+TR24-3 US

B310B+TR24-3 US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 1.2 
Valve Actuator, Non fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted

List Price
C$560.00
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
C$560.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
1.2 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Running)
1 W
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1