B312+TFRB120-S



Learn More
Back to product category
B312+TFRB120-S

B312+TFRB120-S

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 3 
Configurable
Valve Actuator, Spring return, AC 100...240 V, On/Off, 1x SPDT
Actuator fitted

List Price
C$1,299.00
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
C$1,299.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
3 
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
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Auxiliary Switches
1x SPDT