B313+LF120-S US



Learn More
Back to product category
B313+LF120-S US

B313+LF120-S US

Characterized Control Valve (CCV), DN 1/2" [15], 3-way, Cv 4.7 
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted

List Price
C$1,468.00
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
C$1,468.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
4.7 
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
AC 120 V
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Auxiliary Switches
1x SPDT
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

List Price: C$544.00