B322+LRX120-SR



Learn More
Back to product category
B322+LRX120-SR

B322+LRX120-SR

Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 7.4 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, 2...10 V, Modulating
Actuator fitted

List Price
C$1,392.00
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
C$1,392.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
7.4 
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
1" [25]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Control Type
DC 2...10 V
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

List Price: C$544.00