• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B323+LF120 US



Learn More
Back to product category
B323+LF120 US

B323+LF120 US

Characterized Control Valve (CCV), DN 1" [25], 3-way, Cv 10 
Valve Actuator, Spring return, AC 120 V, On/Off
Actuator fitted

List Price
C$1,505.00
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
C$1,505.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
10 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved