• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B340+ARX120-3



Learn More
Back to product category
B340+ARX120-3

B340+ARX120-3

Characterized Control Valve (CCV), DN 1 1/2" [40], 3-way, Cv 37 
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
C$1,634.00
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
C$1,634.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
37 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3 W
Power Consumption (Holding)
0.6 W
Power Consumption For Wire Sizing
7 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)

List Price: C$544.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved