• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
B347+AFRB24-SR



Learn More
Back to product category
B347+AFRB24-SR

B347+AFRB24-SR

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 29 
Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$3,198.00
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
C$3,198.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
29 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8.5 VA
Control Type
DC 2...10 V
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
ZS-CCV-110

ZS-CCV-110

Weather shield for B2, B3 CCV, with AFRB(X)

List Price: C$544.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved