B352+ARQX24-1



Learn More
Back to product category
B352+ARQX24-1

B352+ARQX24-1

Characterized Control Valve (CCV), DN 2" [50], 3-way, Cv 83 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off
Actuator fitted

List Price
C$2,890.00
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
C$2,890.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
3-way
Cv
83 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
15 W
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
26 VA