B6600S-400-250+GKRX24-3



Learn More
Back to product category
B6600S-400-250+GKRX24-3

B6600S-400-250+GKRX24-3

Characterized Control Valve (CCV), DN 6" [150], 2-way, ANSI Class 250, Cv 400 
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
Actuator fitted

List Price
C$14,461.00
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
C$14,461.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Cv
400 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 250, raised-face
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
21 VA
Control Type
Floating/3-point